??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
20 mm
Part No.
137469
Description
F2B-SCFS-20M-SHFS
Weight
0.42 kg
Bearing Outer Diameter
47.000000 mm
A
31.2 mm
B
111.3 mm
C
31.8 mm
D
89.9 mm
Bolt Diameter
M10
H
8.1 mm
J
9.1 mm
L
28.4 mm
M
60.5 mm
Capacity Static
1390 lbs
Capacity Dynamic
2899 lbs
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.